IESNA:LM-63-2002
[TEST]P1055701
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1000D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1213
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1036.5 1026.9 1021.5 1014 1002.1 986 968.8 949.4 925.8 901.1
874.2 844.1 812.9 779.6 746.2 710.7 675.3 638.7 598.9 561.3
522.6 483.9 446.2 407.5 368.8 330.1 290.3 249.5 210.7 172
135.5 100 67.7 37.6 12.9 0 0
1036.5 1040.8 1031.2 1018.3 998.9 973.1 944.1 911.8 875.3 835.5
792.5 747.3 700 650.5 598.9 547.3 496.8 444.1 392.5 343
293.5 246.2 197.8 155.9 115.1 79.6 48.4 33.3 23.7 15.1
8.6 3.2 1.1 0 0 0 0
1036.5 1029 1011.8 986 949.4 908.6 858 803.2 740.8 675.3
605.4 536.5 468.8 401.1 337.6 276.3 218.3 165.6 117.2 77.4
41.9 30.1 23.7 18.3 12.9 8.6 5.4 3.2 2.2 1.1
1.1 1.1 1.1 1.1 0 0 0
1036.5 1027.9 1004.3 966.7 917.2 858 790.3 715 633.3 549.5
467.7 389.2 314 245.2 181.7 125.8 79.6 39.8 29 23.7
17.2 12.9 8.6 5.4 3.2 2.2 1.1 1.1 1.1 1.1
1.1 1.1 1.1 1.1 1.1 1.1 0
1036.5 1029 1008.6 966.7 909.7 844.1 768.8 683.9 595.7 507.5
423.6 340.9 265.6 200 137.6 87.1 44.1 30.1 23.7 18.3
12.9 8.6 5.4 3.2 2.2 1.1 1.1 1.1 1.1 0
1.1 0 0 0 0 0 0
